text.skipToContent text.skipToNavigation

Falcon® Pipet Controller with 0.2 µm Filter, Universal Power Supply

产品编号357804

电子邮件

The light, ergonomic, motorized pipet controller

Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 6 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.

The Falcon Pipet Controller is supplied with:

  • Wall hanger
  • Universal battery charger
  • Li-ion battery set (inserted)
  • One 0.2 µm hydrophobic polytetrafluoroethylene (PTFE) filter

Additional filters are available as standard accessories. The filters, pipet holder and nose piece are autoclavable.

Features

  • Ergonomic design for exceptional comfort
  • LCD display for continuous visualization of speed, modes and battery status
  • Easy access to the battery compartment
  • Easy maintenance

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


You might also be interested in
Falcon®個別包装ピペット
Falcon®バルクパッケージピペット
详情
产品编号   357804
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Falcon®  
Pipet Style   Serological  
Compatibility   Glass and plastic serological pipets from 0.5 to 100 mL  
产品规格文件
Compatible Accessories
Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)
Falcon® 电动移液器插口

Falcon® 电动移液器插口

357476

缺货

N/A per case
Falcon® Pipet Controller Battery Cover
Falcon® Pipet Controller Li-ion Battery Set
Falcon® Pipet Controller 2-Position Charging Stand
Falcon® Pipet Controller Universal Power Supply
Falcon® 电动移液器硅胶移液器支架