Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axypet® 10-100 µL Single-channel Pipettor
Product NumberAP-100
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty
- Unique side EZIject button option reduces thumb movement*
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Accuracy (Min/Max): ±1.6/±0.8%
- Precision (Min/Max): ±0.8/±0.2%
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$245.90 per case
Added to Your Shopping Cart
Details
Product Number | AP-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Channels | 1 |
Tip Type | 200 µL |
Specifications Documents
Compatible Accessories