Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Axypet® 0.1 - 2 µL Single-channel Pipettor
Product NumberAP-2
            Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
 - 3-year warranty Turn -to- fix adjustable tip ejector
 - Finger-hook provides for a more relaxed grip
 - Large ergonomic push button is easy on the thumb during contact
 - Locking feature prevents accidental volume changes during pipetting procedures
 - Accuracy (Min/Max): ±40.0/±1.5%
 - Precision (Min/Max): ±12.0/±0.7%
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | AP-2 | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 1 / Cs | 
| Brand | Axygen® | 
| Channels | 1 | 
| Tip Type | 10 µL | 
Specifications Documents
      
      Compatible Accessories