Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Axypet® 20-200 µL Single-channel Pipettor
Product NumberAP-200


Axygen Axypet pipettors combine high levels of accuracy and precision with design innovations to make pipetting more comfortable during prolonged periods of time.
- Thumb-friendly soft spring pipetting system reduces fatigue
- 3-year warranty
- Unique side EZIject button option reduces thumb movement*
- Finger-hook provides for a more relaxed grip
- Large ergonomic push button is easy on the thumb during contact
- Locking feature prevents accidental volume changes during pipetting procedures
- Accuracy (Min/Max):±1.2/±0.6%
- Precision (Min/Max):±0.6/±0.2%
Added to Your Shopping Cart
Details
Product Number | AP-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Channels | 1 |
Tip Type | 200 µL |
Specifications Documents
Compatible Accessories