text.skipToContent text.skipToNavigation

Axygen® 250V High Amperage Power Supply-230V

Product NumberPS250HA-230V

E-mail


The Axygen Power Supplies are full-featured power sources ideal for molecular biology workflows including DNA and protein gel applications. The compact user interface has 4 sets of color-coded terminals allowing for use with up to 4 gel boxes simultaneously. Depending on the model, operating modes include constant voltage, current, or power all with automatic crossover feature. The PS250HA has the ability to set programs with 10 steps per program. Both units have timers.

  • High amperage, great for Western blotting
  • Model: PS250HA-230V
  • Input Power (Switchable): 115 VAC, 50-60 Hz
  • Fuse: 4A/250V
  • Output Power: 300 Watts
  • Output Voltage Range: 5 to 250V
  • Output Current Range:10 to 3000 mA
  • Operating Modes - Constant Voltage: 1V step
  • Operating Modes - Constant Current: 1 mA step
  • Operating Modes - Constant Power: 1 Watt step
  • Operating Temperature: 0°C - 40°C
  • Programmable: Yes
  • Programmable: Store file no: 10
  • Programmable: Program: up to 10 steps
  • Certification: CE; cETLus
  • Warranty: 3 years



You might also be interested in
Axygen® Horizontal Gel Box, 15 cm
Axygen® Gel Documentation System
Axygen® MaxyGene™ II Thermal Cycler with 96 well block, 230V
Axygen® Gel Loading Tips
Details
Product Number   PS250HA-230V
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Axygen®  
Power   230V, 50/60Hz  
Display   Backlit LCD Graphic Type  
Plug Type   EU  
Weight   5.4 lbs (2.45 kg)  
Specifications Documents