Axygen® Horizontal Gel Box, 20 cm
Product NumberHGB-20
Axygen horizontal gel boxes are high-quality, full-featured units designed for exceptional durability and efficiency. The gel boxes feature leak-free external gel casting, which allows you to cast one gel outside of the box while another gel is running inside. The units are available in four different sizes, and each unit comes with two sizes of gel trays. In addition, they have easy to replace electrodes that are recessed to reduce potential damage. These gel boxes are an excellent value that will provide years of reliable service.
- Flexibility – Each unit comes with 2 sizes of gel trays to optimize applications
- External gel casting to gel box allows for running gels while casting the next one
- Ease of use – the Axygen contrast enhancer makes loading gels easier
- Rugged injection molding is supported by a 3-year warranty
- Larger units come with recirculation ports allowing for buffer exchange
Refer to the resource tab listed below. Select sell sheet CLS-A-EQ-012, for combs and accessories.
$999.67 per case
| Product Number | HGB-20 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Application | Diagnostics |
Axygen® 20-well multi-channel compatible comb for use with 20 cm Gel Box, 1.0 mm Thickness
HGB20-20MC-1
Axygen® 16-well Comb for Use with 20 cm Gel Box, 0.75 mm Thickness
HGB20-16-075Out of Stock
Axygen® 25-well Comb for Use with 20 cm Gel Box, 1.0 mm Thickness
HGB20-25-1Out of Stock
Axygen® 20-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.5 mm Thickness
HGB20-20MC-15Out of Stock
Axygen® 40-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.0 mm Thickness
HGB20-40MC-1Out of Stock
Axygen® 30-well Comb for Use with 20 cm Gel Box, 1.0 mm Thickness
HGB20-30-1Out of Stock
Axygen® 40-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.5 mm Thickness
HGB20-40MC-15Out of Stock
Axygen® 40-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 2.0 mm Thickness
HGB20-40MC-2Out of Stock
Axygen® 50-well Comb for Use with 20 cm Gel Box, 2.0 mm Thickness
HGB20-50-2Out of Stock
Axygen® Gel Casting Tray 20 x 20 cm for use with 20 cm Gel Box, UV Transparent
HGB20-20-GTOut of Stock