text.skipToContent text.skipToNavigation

Axygen® MaxyGene™ II Thermal Cycler with 96 Well Block, 110V, US Plug

Product NumberTHERM-1001

E-mail
The new MaxyGene II Thermal Cycler replaces our successful and reliable MaxyGene. It brings increased speed and advanced features, providing the premium performance you have come to expect from Axygen brand products.


  • Unique flexible programming
  • Rapid run times
  • Improved workflow over traditional gradient cyclers
  • Ramping rates up to 5°C/sec.
  • Simple user interface
  • Adjustable heated lid accommodates strips, tubes and microplates
  • Pre-programmed standard protocols
  • 3-year warranty


  • €4,413.36 per case

    Details
    Product Number   THERM-1001
    Qty./Pk   1 / Pk  
    Qty./Cs   1 / Cs  
    Brand   Axygen®  
    Temperature Range   4°C to 99°C  
    Application   Diagnostics  
    Specifications Documents
    Compatible Accessories
    Axygen® 0.2 mL Polypropylene PCR Tube Strips, 8 Tubes/Strip, Clear, Nonsterile
    Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile
    Axygen® 0.2 mL Thin Wall PCR Tubes with Flat Cap, Clear, Nonsterile
    Axygen® 0.2 mL Thin Wall PCR Tubes with Domed Cap, Clear, Nonsterile
    Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile
    Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Ultra-Clear, Nonsterile
    Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile
    Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile

    Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile

    PCR-96-FS-C

    Less than 10 in Stock

    €272.99 per case
    Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile
    Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile
    Axygen® 70 µm Ultra Clear Pressure Sensitive Sealing Film for Real Time PCR, Nonsterile
    Axygen® 60 µm CyclerSeal Sealing Film for Storage and PCR Application, Nonsterile