Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® MaxyGene™ II Thermal Cycler with 96 Well Block, 230V, Chinese Plug
Product NumberTHERM-1002
The new MaxyGene II Thermal Cycler replaces our successful and reliable MaxyGene. It brings increased speed and advanced features, providing the premium performance you have come to expect from Axygen brand products.
Unique flexible programming Rapid run times Improved workflow over traditional gradient cyclers Ramping rates up to 5°C/sec. Simple user interface Adjustable heated lid accommodates strips, tubes and microplates Pre-programmed standard protocols 3-year warranty
Added to Your Shopping Cart
Details
| Product Number | THERM-1002 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
| Temperature Range | 4°C to 99°C |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Axygen® 0.2 mL Polypropylene PCR Tube Strips, 8 Tubes/Strip, Clear, Nonsterile
PCR-0208-C
N/A
per case
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Domed Cap Strips, 8 Tubes/Strip, 8 Domed Caps/Strip, Clear, Nonsterile
PCR-0208-CP-C
N/A
per case
Axygen® 0.2 mL Polypropylene PCR Tube Strips and Flat Cap Strips, 8 Tubes/Strip, 8 Flat Caps/Strip, Clear, Nonsterile
PCR-0208-FCP-C
N/A
per case
Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Clear, Nonsterile
PCR-02-FCP-C
N/A
per case
Axygen® PCR 1 x 8 Strip Flat Caps, Fit 0.2 mL PCR Tube Strips, Ultra-Clear, Nonsterile
PCR-2CP-RT-C
N/A
per case
Axygen® 96-well Flat Top Polypropylene PCR Microplate, No Skirt, Clear, Nonsterile
PCR-96-FLT-C
N/A
per case
Axygen® 96-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile
PCR-96-FS-C
N/A
per case
Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile
PCR-96-FS-C-PBC
N/A
per case
Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile
PCR-96M2-HS-C
N/A
per case
Axygen® 60 µm CyclerSeal Sealing Film for Storage and PCR Application, Nonsterile
PCR-TS
N/A
per case
Axygen® 70 µm Ultra Clear Pressure Sensitive Sealing Film for Real Time PCR, Nonsterile
UC-500Less than 10 in Stock
N/A
per case