Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Autoclavable Bag, 3 L, PP, 40 µm, 500/Case
Product NumberSA03-01
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Added to Your Shopping Cart
Details
| Product Number | SA03-01 |
| Autoclavable | Yes |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Thickness | 40 µm |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.965009
- Quality Certificate - Lot No.962510
- Quality Certificate - Lot No.960552
- Quality Certificate - Lot No.955370
- Quality Certificate - Lot No.955327
- Quality Certificate - Lot No.955299
- Quality Certificate - Lot No.955235
- Quality Certificate - Lot No.955234
- Quality Certificate - Lot No.955182
- Quality Certificate - Lot No.955126
- Quality Certificate - Lot No.955054
- Quality Certificate - Lot No.954982
- Quality Certificate - Lot No.954891
- Quality Certificate - Lot No.954874
- Quality Certificate - Lot No.954754
- Quality Certificate - Lot No.954717
- Quality Certificate - Lot No.929447
- Quality Certificate - Lot No.923761
- Quality Certificate - Lot No.921529
- Quality Certificate - Lot No.917374
- Quality Certificate - Lot No.912496
- Quality Certificate - Lot No.900569
- Quality Certificate - Lot No.894946
- Quality Certificate - Lot No.884273
- Quality Certificate - Lot No.881310
- Quality Certificate - Lot No.876685
- Quality Certificate - Lot No.876684
- Quality Certificate - Lot No.868326
- Quality Certificate - Lot No.845852
- Quality Certificate - Lot No.835790