Corning® Gosselin™ Autoclavable Bag, 9 L, PP, 40 µm, 500/Case
Product NumberSA09-01
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
118,65 € per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | SA09-01 |
| Autoclavable | Yes |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Thickness | 40 µm |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.974069
- Quality Certificate - Lot No.973463
- Quality Certificate - Lot No.968861
- Quality Certificate - Lot No.963557
- Quality Certificate - Lot No.960555
- Quality Certificate - Lot No.955399
- Quality Certificate - Lot No.955372
- Quality Certificate - Lot No.955326
- Quality Certificate - Lot No.955233
- Quality Certificate - Lot No.955231
- Quality Certificate - Lot No.955181
- Quality Certificate - Lot No.955138
- Quality Certificate - Lot No.955108
- Quality Certificate - Lot No.955055
- Quality Certificate - Lot No.954983
- Quality Certificate - Lot No.954931
- Quality Certificate - Lot No.954930
- Quality Certificate - Lot No.954875
- Quality Certificate - Lot No.954682
- Quality Certificate - Lot No.954663
- Quality Certificate - Lot No.936919
- Quality Certificate - Lot No.929448
- Quality Certificate - Lot No.928949
- Quality Certificate - Lot No.923764
- Quality Certificate - Lot No.921098
- Quality Certificate - Lot No.911837
- Quality Certificate - Lot No.906451
- Quality Certificate - Lot No.897023
- Quality Certificate - Lot No.887738
- Quality Certificate - Lot No.877989