Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Autoclavable Bag, 14 L, Black Biohazard Logo, PP, 40 µm, 500/Case
Product NumberSA14-10
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Added to Your Shopping Cart
Details
| Product Number | SA14-10 |
| Autoclavable | Yes |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Thickness | 40 µm |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.963538
- Quality Certificate - Lot No.962494
- Quality Certificate - Lot No.955391
- Quality Certificate - Lot No.955329
- Quality Certificate - Lot No.955180
- Quality Certificate - Lot No.955179
- Quality Certificate - Lot No.955160
- Quality Certificate - Lot No.954947
- Quality Certificate - Lot No.954872
- Quality Certificate - Lot No.954792
- Quality Certificate - Lot No.954734
- Quality Certificate - Lot No.954646
- Quality Certificate - Lot No.929449
- Quality Certificate - Lot No.928950
- Quality Certificate - Lot No.916731
- Quality Certificate - Lot No.912499
- Quality Certificate - Lot No.909245
- Quality Certificate - Lot No.902456
- Quality Certificate - Lot No.897025
- Quality Certificate - Lot No.894947
- Quality Certificate - Lot No.876687
- Quality Certificate - Lot No.860965
- Quality Certificate - Lot No.845854
- Quality Certificate - Lot No.835794
- Quality Certificate - Lot No.827185
- Quality Certificate - Lot No.816917
- Quality Certificate - Lot No.808427
- Quality Certificate - Lot No.806997
- Quality Certificate - Lot No.803537
- Quality Certificate - Lot No.796199