Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Autoclavable Bag, 21 L, PP, 40 µm, 500/Case
Product NumberSA21-01
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Added to Your Shopping Cart
Details
Product Number | SA21-01 |
Autoclavable | Yes |
Qty./Pk | 500 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Thickness | 40 µm |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.955373
- Quality Certificate - Lot No.955325
- Quality Certificate - Lot No.955281
- Quality Certificate - Lot No.955149
- Quality Certificate - Lot No.955069
- Quality Certificate - Lot No.955056
- Quality Certificate - Lot No.955019
- Quality Certificate - Lot No.954952
- Quality Certificate - Lot No.954951
- Quality Certificate - Lot No.954929
- Quality Certificate - Lot No.954889
- Quality Certificate - Lot No.954794
- Quality Certificate - Lot No.954442
- Quality Certificate - Lot No.894948
- Quality Certificate - Lot No.876688
- Quality Certificate - Lot No.863968
- Quality Certificate - Lot No.839840
- Quality Certificate - Lot No.812504
- Quality Certificate - Lot No.803536
- Quality Certificate - Lot No.787872
- Quality Certificate - Lot No.767941
- Quality Certificate - Lot No.767940
- Quality Certificate - Lot No.749456
- Quality Certificate - Lot No.742520
- Quality Certificate - Lot No.742519