Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case
Product NumberSA21-10
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Added to Your Shopping Cart
Details
| Product Number | SA21-10 |
| 可高压灭菌 | 是 |
| 数量/包 | 1 /包 |
| 数量/箱 | 500 /箱 |
| 品牌 | Corning® |
| 厚度 | 40 µm |
| 应用 | 环境和水质检测 食品和饮料检测 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.988734
- Quality Certificate - Lot No.979465
- Quality Certificate - Lot No.974071
- Quality Certificate - Lot No.962512
- Quality Certificate - Lot No.962495
- Quality Certificate - Lot No.955465
- Quality Certificate - Lot No.955295
- Quality Certificate - Lot No.955161
- Quality Certificate - Lot No.955066
- Quality Certificate - Lot No.955052
- Quality Certificate - Lot No.954935
- Quality Certificate - Lot No.954819
- Quality Certificate - Lot No.954818
- Quality Certificate - Lot No.954778
- Quality Certificate - Lot No.954683
- Quality Certificate - Lot No.954604
- Quality Certificate - Lot No.935833
- Quality Certificate - Lot No.928951
- Quality Certificate - Lot No.923765
- Quality Certificate - Lot No.916732
- Quality Certificate - Lot No.911874
- Quality Certificate - Lot No.901781
- Quality Certificate - Lot No.894949
- Quality Certificate - Lot No.877991
- Quality Certificate - Lot No.863969
- Quality Certificate - Lot No.845855
- Quality Certificate - Lot No.835795
- Quality Certificate - Lot No.816919
- Quality Certificate - Lot No.806998
- Quality Certificate - Lot No.803535