Corning® Gosselin™ Autoclavable Bag, 33 L, Black Biohazard Logo, PP, 40 µm, 500/Case
Product NumberSA33-10
- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
Added to Your Shopping Cart
Details
| Product Number | SA33-10 |
| Autoclavable | Yes |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Thickness | 40 µm |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.977625
- Quality Certificate - Lot No.972857
- Quality Certificate - Lot No.968863
- Quality Certificate - Lot No.962513
- Quality Certificate - Lot No.955437
- Quality Certificate - Lot No.955433
- Quality Certificate - Lot No.955400
- Quality Certificate - Lot No.955392
- Quality Certificate - Lot No.955332
- Quality Certificate - Lot No.955296
- Quality Certificate - Lot No.955232
- Quality Certificate - Lot No.955177
- Quality Certificate - Lot No.955162
- Quality Certificate - Lot No.955107
- Quality Certificate - Lot No.955053
- Quality Certificate - Lot No.954999
- Quality Certificate - Lot No.954948
- Quality Certificate - Lot No.954932
- Quality Certificate - Lot No.954890
- Quality Certificate - Lot No.954873
- Quality Certificate - Lot No.954777
- Quality Certificate - Lot No.954681
- Quality Certificate - Lot No.929454
- Quality Certificate - Lot No.929450
- Quality Certificate - Lot No.921099
- Quality Certificate - Lot No.916733
- Quality Certificate - Lot No.911841
- Quality Certificate - Lot No.909247
- Quality Certificate - Lot No.901783
- Quality Certificate - Lot No.900568