PYREX® Replacement 3L Beaker, without Handle
Product Number1010-BO
This 3L replacement beaker is designed to be used with the glass handle from Catalog No. 1010.
Added to Your Shopping Cart
Details
| Product Number | 1010-BO |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | PYREX® |
| Beaker Style | Handle |
| Height | 213 mm (approx.) |
| O.D. | 155 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33125001
- Quality Certificate - Lot No.29923001
- Quality Certificate - Lot No.22921001
- Quality Certificate - Lot No.27218001
- Quality Certificate - Lot No.02117001
- Quality Certificate - Lot No.26815001
- Quality Certificate - Lot No.02315001
- Quality Certificate - Lot No.05114001
- Quality Certificate - Lot No.32812001
- Quality Certificate - Lot No.08312001
- Quality Certificate - Lot No.28311001
- Quality Certificate - Lot No.10210001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35406002
- Quality Certificate - Lot No.33806002
- Quality Certificate - Lot No.328120001
- Quality Certificate - Lot No.31208001
- Quality Certificate - Lot No.29007001
- Quality Certificate - Lot No.27308001
- Quality Certificate - Lot No.27208001
- Quality Certificate - Lot No.27006016
- Quality Certificate - Lot No.26806006
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.20507001
- Quality Certificate - Lot No.08707003
- Quality Certificate - Lot No.00207001