text.skipToContent text.skipToNavigation

PYREX® 100 mL Tall Form Berzelius Beakers, with Spout, Graduated

Product Number1060-100

E-mail
A tall 100 mL beaker with spout facilitates pouring. For convenience, these beakers are graduated to indicate their approximate content. Reference: ASTM E-960.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Germany Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 175c46c1-dbfa-4d8b-9bcc-4df744ffa42e

Details
Product Number   1060-100
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   100 mL  
Beaker Style   Berzelius  
Graduation Increment   10 mL  
Height   79 mm (approx.)  
O.D.   50 mm (approx.)  
Graduation Range   20 mL - 80 mL  
Specifications Documents