text.skipToContent text.skipToNavigation

PYREX® 1L Tall Form Berzelius Beakers, with Spout, Graduated

Product Number1060-1L

E-mail
A tall 1L beaker with spout facilitates pouring. For convenience, these beakers are graduated to indicate their approximate content. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.

Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: a5bd6823-495d-42e1-8f7d-6336d2bdc345

Details
Product Number   1060-1L
Qty./Pk   6 / Pk  
Qty./Cs   18 / Cs  
Brand   PYREX®  
Capacity   1 L  
Beaker Style   Berzelius  
Graduation Increment   50 mL  
Height   187 mm (approx.)  
O.D.   89 mm (approx.)  
Graduation Range   50 mL - 950 mL  
Specifications Documents