text.skipToContent text.skipToNavigation

PYREX® 200 mL Tall Form Berzelius Beakers, with Spout, Graduated

产品编号1060-200

电子邮件
A tall 200 mL beaker with spout facilitates pouring. For convenience, these beakers are graduated to indicate their approximate content. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences China Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 43139c90-1410-401a-b98d-2763bd116018

详情
产品编号   1060-200
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   200 mL  
Beaker Style   Berzelius  
Graduation Increment   25 mL  
Height   102 mm (approx.)  
O.D.   56 mm (approx.)  
Graduation Range   25 mL - 150 mL  
产品规格文件