text.skipToContent text.skipToNavigation

PYREX® 300 mL Tall Form Berzelius Beakers, with Spout, Graduated

Product Number1060-300

E-mail


A tall 300 mL beaker with spout facilitates pouring. For convenience, these beakers are graduated to indicate their approximate content. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.


Server Error Page | Life Sciences Germany Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: c51aa806-4102-4d3c-9c75-62d280ae3c3f

Details
Product Number   1060-300
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   300 mL  
Beaker Style   Berzelius  
Graduation Increment   25 mL  
Height   118 mm (approx.)  
O.D.   64 mm (approx.)  
Graduation Range   25 mL - 250 mL  
Specifications Documents