Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 400 mL Tall Form Berzelius Beakers, with Spout, Graduated
Product Number1060-400

A tall 400 mL beaker with spout facilitates pouring. For convenience, these beakers are graduated to indicate their approximate content. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
₹20,167.84 per case
Added to Your Shopping Cart
Details
Product Number | 1060-400 |
Qty./Pk | 6 / Pk |
Qty./Cs | 36 / Cs |
Brand | PYREX® |
Capacity | 400 mL |
Beaker Style | Berzelius |
Graduation Increment | 25 mL |
Height | 127 mm (approx.) |
O.D. | 69 mm (approx.) |
Graduation Range | 25 mL - 325 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27124002
- Quality Certificate - Lot No.03923002
- Quality Certificate - Lot No.22822002
- Quality Certificate - Lot No.12621002
- Quality Certificate - Lot No.33018002
- Quality Certificate - Lot No.17616002
- Quality Certificate - Lot No.08215002
- Quality Certificate - Lot No.03615002
- Quality Certificate - Lot No.25213002
- Quality Certificate - Lot No.12812002
- Quality Certificate - Lot No.12211002
- Quality Certificate - Lot No.06710002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33907002
- Quality Certificate - Lot No.28906002
- Quality Certificate - Lot No.25307004
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.06107010