PYREX® 500 mL Double Spout, Double Pour Beakers, Graduated
Product Number6480-500
These 500 mL beakers are graduated in both fluid ounces and milliliters. The graduations are approximate only. These blown graduates, of substantial weight for greater mechanical strength, are ideal for measuring hot solutions. (Because of their heavy walls, they should not be subjected to direct contact with the heat source.)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6480-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Beaker Style | Double spout |
| Graduation Increment | 25 mL |
| Height | 172 mm (approx.) |
| O.D. | 78 mm (approx.) |
| Graduation Range | 25 mL - 500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27623045
- Quality Certificate - Lot No.16023048
- Quality Certificate - Lot No.06223059
- Quality Certificate - Lot No.09619024
- Quality Certificate - Lot No.16518020
- Quality Certificate - Lot No.15717052
- Quality Certificate - Lot No.04717072
- Quality Certificate - Lot No.35015035
- Quality Certificate - Lot No.13415018
- Quality Certificate - Lot No.14813016
- Quality Certificate - Lot No.03213048
- Quality Certificate - Lot No.34812139
- Quality Certificate - Lot No.23012016
- Quality Certificate - Lot No.28711047
- Quality Certificate - Lot No.17811037
- Quality Certificate - Lot No.27010008
- Quality Certificate - Lot No.23110053
- Quality Certificate - Lot No.05510082
- Quality Certificate - Lot No.03610194
- Quality Certificate - Lot No.06309143
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999