Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Griffin Low Form 20 mL Beaker, Graduated
Product Number1000-20
20 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 1000-20 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | PYREX® |
| Capacity | 20 mL |
| Beaker Style | Griffin |
| Graduation Increment | 5 mL |
| Height | 40 mm (approx.) |
| O.D. | 32 mm (approx.) |
| Graduation Range | 5 mL - 15 mL |
Specifications Documents