Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Griffin Low Form 4L Beaker, Double Scale, Graduated
Product Number1000-4L
![PYREX® Griffin Low Form 4L Beaker, Double Scale, Graduated](https://www.corning.com/catalog/cls/products/p/pyrexLFBeakerDSG/1000-4L/images/1000-4L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
4L beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. Reference: ASTM E-960.
Added to Your Shopping Cart
Details
Product Number | 1000-4L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 4 L |
Beaker Style | Griffin |
Graduation Increment | 250 mL |
Height | 250 mm (approx.) |
O.D. | 160 mm (approx.) |
Graduation Range | 500 mL - 3500 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34022001
- Quality Certificate - Lot No.22821001
- Quality Certificate - Lot No.23320001
- Quality Certificate - Lot No.27518001
- Quality Certificate - Lot No.14318001
- Quality Certificate - Lot No.16717001
- Quality Certificate - Lot No.26316001
- Quality Certificate - Lot No.26316000
- Quality Certificate - Lot No.11116001
- Quality Certificate - Lot No.15215001
- Quality Certificate - Lot No.13914001
- Quality Certificate - Lot No.33613001
- Quality Certificate - Lot No.04413001
- Quality Certificate - Lot No.20012001
- Quality Certificate - Lot No.03712001
- Quality Certificate - Lot No.04111001
- Quality Certificate - Lot No.00411001
- Quality Certificate - Lot No.27810001
- Quality Certificate - Lot No.16010001
- Quality Certificate - Lot No.13809001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.33306003
- Quality Certificate - Lot No.29106001
- Quality Certificate - Lot No.29006011
- Quality Certificate - Lot No.29006010
- Quality Certificate - Lot No.2726047
- Quality Certificate - Lot No.27106002
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.26306004
- Quality Certificate - Lot No.26108001