text.skipToContent text.skipToNavigation

PYREX® Griffin Low Form 800 mL Beaker, Double Scale, Graduated

Product Number1000-800

E-mail

(This is the suggested replacement for 1005-800)


800 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. Reference: ASTM E-960.



Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 94311db8-5294-4f65-9c02-0d031bf7f8f5

Details
Product Number   1000-800
Qty./Pk   6 / Pk  
Qty./Cs   24 / Cs  
Brand   PYREX®  
Capacity   800 mL  
Beaker Style   Griffin  
Graduation Increment   50 mL  
Height   135 mm (approx.)  
O.D.   98 mm (approx.)  
Graduation Range   50 mL - 750 mL  
Specifications Documents