Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ Griffin Low Form 600 mL Beaker, Double Scale, Graduated
Product Number70000-600
(This is the suggested replacement for 1005-600)
An economical student grade economy 600 mL beaker, with spout, manufactured to provide balance between thermal shock resistance and mechanical strength. For convenience, these beakers have a double graduated metric scale to indicate approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. The 600 mL beaker is designed to ASTM E-960.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 70000-600 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 600 mL |
| Beaker Style | Griffin |
| Graduation Increment | 50 mL |
| Height | 125 mm (approx.) |
| O.D. | 90 mm (approx.) |
| Graduation Range | 50 mL - 500 mL |
- Quality Certificate - Lot No.11026071
- Quality Certificate - Lot No.04226025
- Quality Certificate - Lot No.02026161
- Quality Certificate - Lot No.27425048
- Quality Certificate - Lot No.22325008
- Quality Certificate - Lot No.15425010
- Quality Certificate - Lot No.27724017
- Quality Certificate - Lot No.24824059
- Quality Certificate - Lot No.09224077
- Quality Certificate - Lot No.04424040
- Quality Certificate - Lot No.35223017
- Quality Certificate - Lot No.33223049
- Quality Certificate - Lot No.21523006
- Quality Certificate - Lot No.19223022
- Quality Certificate - Lot No.16023062
- Quality Certificate - Lot No.12423004
- Quality Certificate - Lot No.09423056
- Quality Certificate - Lot No.00223047
- Quality Certificate - Lot No.30622031
- Quality Certificate - Lot No.27822039
- Quality Certificate - Lot No.23522374
- Quality Certificate - Lot No.18022093
- Quality Certificate - Lot No.14622069
- Quality Certificate - Lot No.07122036
- Quality Certificate - Lot No.35721001
- Quality Certificate - Lot No.28021020
- Quality Certificate - Lot No.22921030
- Quality Certificate - Lot No.15321020
- Quality Certificate - Lot No.13321053
- Quality Certificate - Lot No.03421039