Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1000 mL Beaker with Handle and Spout, Polypropylene
Product Number1015P-1L

Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
Product Number | 1015P-1L |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 1 L |
Graduation Increment | 10 mL |
Height | 167 mm (approx.) |
O.D. | 125 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27024001
- Quality Certificate - Lot No.26223001
- Quality Certificate - Lot No.33422001
- Quality Certificate - Lot No.26522001
- Quality Certificate - Lot No.14322001
- Quality Certificate - Lot No.01122001
- Quality Certificate - Lot No.19421001
- Quality Certificate - Lot No.03221001
- Quality Certificate - Lot No.06420001
- Quality Certificate - Lot No.13419001
- Quality Certificate - Lot No.32618001
- Quality Certificate - Lot No.20518001
- Quality Certificate - Lot No.28217001
- Quality Certificate - Lot No.13717001
- Quality Certificate - Lot No.14016001
- Quality Certificate - Lot No.18715001
- Quality Certificate - Lot No.20414001
- Quality Certificate - Lot No.17211001
- Quality Certificate - Lot No.09711001
- Quality Certificate - Lot No.35010001
- Quality Certificate - Lot No.Generic