
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2000 mL Beaker with Handle and Spout, Polypropylene
Product Number1015P-2L

Translucent polypropylene beakers printed with blue graduations.
€200.11 per case
Added to Your Shopping Cart
Details
Product Number | 1015P-2L |
Qty./Pk | 8 / Pk |
Qty./Cs | 8 / Cs |
Brand | Corning® |
Capacity | 2 L |
Graduation Increment | 20 mL |
Height | 217 mm (approx.) |
O.D. | 152 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33622001
- Quality Certificate - Lot No.27222001
- Quality Certificate - Lot No.23422001
- Quality Certificate - Lot No.01322001
- Quality Certificate - Lot No.19621001
- Quality Certificate - Lot No.05021001
- Quality Certificate - Lot No.13419001
- Quality Certificate - Lot No.19318001
- Quality Certificate - Lot No.28516001
- Quality Certificate - Lot No.04215001
- Quality Certificate - Lot No.23813001
- Quality Certificate - Lot No.16111001
- Quality Certificate - Lot No.09411001
- Quality Certificate - Lot No.00711001
- Quality Certificate - Lot No.Generic