Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Beaker with Handle and Spout, Polypropylene
Product Number1015P-500

Translucent polypropylene beakers printed with blue graduations.
$171.80 per case
Added to Your Shopping Cart
Details
Product Number | 1015P-500 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Graduation Increment | 10 mL |
Height | 136 mm (approx.) |
O.D. | 95 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26123001
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.12622001
- Quality Certificate - Lot No.04621001
- Quality Certificate - Lot No.15020001
- Quality Certificate - Lot No.09219001
- Quality Certificate - Lot No.15718001
- Quality Certificate - Lot No.01618001
- Quality Certificate - Lot No.28716001
- Quality Certificate - Lot No.18216001
- Quality Certificate - Lot No.19015001
- Quality Certificate - Lot No.02913001
- Quality Certificate - Lot No.17311001
- Quality Certificate - Lot No.09811001
- Quality Certificate - Lot No.06311001
- Quality Certificate - Lot No.Generic