Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Plastic Low Form 100 mL Beaker, Perfluoroalkoxy-copolymer
产品编号1003P-100
These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
已添加至购物车
详情
| 产品编号 | 1003P-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 100 mL |
| Beaker Style | Griffin |
| Graduation Increment | 20 mL |
| Height | 72 mm (approx.) |
| O.D. | 51 mm (approx.) |
产品规格文件