Corning® Reusable Plastic Low Form 500 mL Beaker, Perfluoroalkoxy-copolymer
产品编号1003P-500
These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
已添加至购物车
详情
| 产品编号 | 1003P-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Beaker Style | Griffin |
| Graduation Increment | 100 mL |
| Height | 120 mm (approx.) |
| O.D. | 82 mm (approx.) |
产品规格文件