Corning® Reusable Plastic Low Form 150 mL Beaker, Polypropylene, Graduated
Product Number1000P-150
Translucent polypropylene beakers printed with blue graduations.
$63.07 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1000P-150 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 150 mL |
| Beaker Style | Griffin |
| Graduation Increment | 20 mL |
| Height | 80 mm (approx.) |
| O.D. | 56 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19825001
- Quality Certificate - Lot No.23524001
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.12724001
- Quality Certificate - Lot No.29023001
- Quality Certificate - Lot No.33922001
- Quality Certificate - Lot No.30122001
- Quality Certificate - Lot No.01322001
- Quality Certificate - Lot No.26721001
- Quality Certificate - Lot No.20021001
- Quality Certificate - Lot No.04821001
- Quality Certificate - Lot No.03820001
- Quality Certificate - Lot No.34519001
- Quality Certificate - Lot No.22519001
- Quality Certificate - Lot No.14019001
- Quality Certificate - Lot No.10019001
- Quality Certificate - Lot No.07819001
- Quality Certificate - Lot No.00518001
- Quality Certificate - Lot No.27117001
- Quality Certificate - Lot No.24217001
- Quality Certificate - Lot No.20117001
- Quality Certificate - Lot No.13517001
- Quality Certificate - Lot No.32716001
- Quality Certificate - Lot No.23816001
- Quality Certificate - Lot No.11316001
- Quality Certificate - Lot No.06716001
- Quality Certificate - Lot No.02516001
- Quality Certificate - Lot No.30015001
- Quality Certificate - Lot No.16715001
- Quality Certificate - Lot No.05115001