Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Plastic Low Form 25 mL Beaker, Polypropylene, Graduated
Product Number1000P-25
Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
| Product Number | 1000P-25 |
| Qty./Pk | 24 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 25 mL |
| Beaker Style | Griffin |
| Graduation Increment | 5 mL |
| Height | 47 mm (approx.) |
| O.D. | 32 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29325001
- Quality Certificate - Lot No.15024001
- Quality Certificate - Lot No.28323001
- Quality Certificate - Lot No.33922001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.20021001
- Quality Certificate - Lot No.32319001
- Quality Certificate - Lot No.05119001