Corning® Reusable Plastic Low Form 250 mL Beaker, Polypropylene, Graduated
Product Number1000P-250
Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
| Product Number | 1000P-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Beaker Style | Griffin |
| Graduation Increment | 50 mL |
| Height | 94 mm (approx.) |
| O.D. | 67 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32525001
- Quality Certificate - Lot No.28725001
- Quality Certificate - Lot No.20325001
- Quality Certificate - Lot No.06425001
- Quality Certificate - Lot No.00925001
- Quality Certificate - Lot No.29824001
- Quality Certificate - Lot No.24624001
- Quality Certificate - Lot No.14224001
- Quality Certificate - Lot No.01524001
- Quality Certificate - Lot No.24823001
- Quality Certificate - Lot No.34622001
- Quality Certificate - Lot No.28422001
- Quality Certificate - Lot No.24222001
- Quality Certificate - Lot No.15322001
- Quality Certificate - Lot No.17221001
- Quality Certificate - Lot No.09821001
- Quality Certificate - Lot No.01821001
- Quality Certificate - Lot No.16820001
- Quality Certificate - Lot No.24919001
- Quality Certificate - Lot No.17519001
- Quality Certificate - Lot No.14219001
- Quality Certificate - Lot No.12619001
- Quality Certificate - Lot No.29718001
- Quality Certificate - Lot No.22218001
- Quality Certificate - Lot No.19818001
- Quality Certificate - Lot No.08118001
- Quality Certificate - Lot No.01118001
- Quality Certificate - Lot No.33817001
- Quality Certificate - Lot No.24817001
- Quality Certificate - Lot No.09517001