Corning® Reusable Plastic Low Form 2L Beaker, Polypropylene, Graduated
Product Number1000P-2L
Translucent polypropylene beakers printed with blue graduations.
Added to Your Shopping Cart
Details
| Product Number | 1000P-2L |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Capacity | 2 L |
| Beaker Style | Griffin |
| Graduation Increment | 200 mL |
| Height | 185 mm (approx.) |
| O.D. | 132 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31125001
- Quality Certificate - Lot No.26125001
- Quality Certificate - Lot No.24425001
- Quality Certificate - Lot No.19825001
- Quality Certificate - Lot No.16125001
- Quality Certificate - Lot No.26024001
- Quality Certificate - Lot No.11724001
- Quality Certificate - Lot No.08024001
- Quality Certificate - Lot No.01124001
- Quality Certificate - Lot No.34223001
- Quality Certificate - Lot No.26123001
- Quality Certificate - Lot No.33422001
- Quality Certificate - Lot No.30122001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.15222001
- Quality Certificate - Lot No.34321001
- Quality Certificate - Lot No.26521001
- Quality Certificate - Lot No.22521001
- Quality Certificate - Lot No.19721001
- Quality Certificate - Lot No.08421001
- Quality Certificate - Lot No.04121001
- Quality Certificate - Lot No.23220001
- Quality Certificate - Lot No.03420001
- Quality Certificate - Lot No.00220001
- Quality Certificate - Lot No.31919001
- Quality Certificate - Lot No.16319001
- Quality Certificate - Lot No.15619001
- Quality Certificate - Lot No.14219001
- Quality Certificate - Lot No.11519001
- Quality Certificate - Lot No.28918001