text.skipToContent text.skipToNavigation

PYREX® Heavy Duty Griffin 250 mL Beaker, Double Scale, Graduated

Product Number1003-250

E-mail


250 mL heavy duty beaker with spout is specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, these beakers have a double graduated metric scale to indicate their approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.


Server Error Page | Life Sciences EU Other Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 4a73c2e3-d5d8-4ec1-8247-d367d94d0a19

Details
Product Number   1003-250
Qty./Pk   12 / Pk  
Qty./Cs   48 / Cs  
Brand   PYREX®  
Capacity   250 mL  
Beaker Style   Griffin  
Graduation Increment   25 mL  
Height   90 mm (approx.)  
O.D.   74.3 mm  
Graduation Range   25 mL - 200 mL  
Specifications Documents