Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Heavy Duty Griffin 2L Beaker, Double Scale, Graduated
Product Number1003-2L
2L heavy duty beaker with spout is specifically designed to offer the best mechanical strength under harsh conditions, such as mechanized washing operations. For convenience, these beakers have a double graduated metric scale to indicate their approximate content and an extra large marking spot. For PYREX® beaker covers, see Catalog No. 9985 or No. 9990. Reference: ASTM E-960.
Added to Your Shopping Cart
Details
| Product Number | 1003-2L |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 8 / Cs |
| Brand | PYREX® |
| Capacity | 2 L |
| Beaker Style | Griffin |
| Graduation Increment | 200 mL |
| Height | 180 mm (approx.) |
| O.D. | 131 mm |
| Graduation Range | 200 - 1800 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13325002
- Quality Certificate - Lot No.26724002
- Quality Certificate - Lot No.05124002
- Quality Certificate - Lot No.32523002
- Quality Certificate - Lot No.15023002
- Quality Certificate - Lot No.23222002
- Quality Certificate - Lot No.01822002
- Quality Certificate - Lot No.20721002
- Quality Certificate - Lot No.13021002
- Quality Certificate - Lot No.12820002
- Quality Certificate - Lot No.17519002
- Quality Certificate - Lot No.15019002
- Quality Certificate - Lot No.31318002
- Quality Certificate - Lot No.15518002
- Quality Certificate - Lot No.25517002
- Quality Certificate - Lot No.03717002
- Quality Certificate - Lot No.02717002
- Quality Certificate - Lot No.20116002
- Quality Certificate - Lot No.35015002
- Quality Certificate - Lot No.33515002
- Quality Certificate - Lot No.30215002
- Quality Certificate - Lot No.06415002
- Quality Certificate - Lot No.17514002
- Quality Certificate - Lot No.12514002
- Quality Certificate - Lot No.28013002
- Quality Certificate - Lot No.23313002
- Quality Certificate - Lot No.32012002
- Quality Certificate - Lot No.00912002
- Quality Certificate - Lot No.14711002
- Quality Certificate - Lot No.29510002