Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Reusable Plastic Low Form 1L Beaker, Perfluoroalkoxy-copolymer
Product Number1003P-1L

These beakers are translucent with a raised graduation scale. They feature high temperature and chemical resistance.
£1,060.59 per case
Added to Your Shopping Cart
Details
Product Number | 1003P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Capacity | 1 L |
Beaker Style | Griffin |
Graduation Increment | 100 mL |
Height | 140 mm (approx.) |
O.D. | 104 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26024001
- Quality Certificate - Lot No.25723001
- Quality Certificate - Lot No.34022001
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.02221001
- Quality Certificate - Lot No.24018001
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.34617001
- Quality Certificate - Lot No.32717001
- Quality Certificate - Lot No.22311001
- Quality Certificate - Lot No.18111001
- Quality Certificate - Lot No.09011001
- Quality Certificate - Lot No.04811001
- Quality Certificate - Lot No.Generic