text.skipToContent text.skipToNavigation

Corning® Gosselin™ Water Sampling Bottles

E-mail

  • Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
  • Molded graduations
  • Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
  • Available with or without sodium thiosulfate
  • Traceable labels
  • Large openings minimize risk of contamination
  • Film-packed or individually bagged


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
FC520-12 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
HFC1000-50 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
HFC1000-51 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
Contact Customer Service
HFC1000-52 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
Contact Customer Service
HFC1000-53 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 20 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
Contact Customer Service
HFC520-01 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
HFC520-02 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
HFC520-06 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
HFC520-07 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 22 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 100/Case   100 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
HFV250-01 Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 312/Case   312 / Pk     312 / Cs     Corning®   N/A per case
HFV250-02 Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 1/Bag, 200/Case   200 / Pk     200 / Cs     Corning®   N/A per case
Contact Customer Service