- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FC1000-50 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FC1000-51 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FC1000-52 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FC520-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 100/Case | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
FC520-04 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm White Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 100/Case | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
FC520-06 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 1/Bag, 100/Case | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
FC520-08 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
FC520-10 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm White Tamper-evident Cap with Shaped Seal, Assembled, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
FV250-03 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm White Tamper-evident Cap with Seal, Assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV250-05 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Assembled, Sterile, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV250-09 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Non-assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV250-10 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm White Tamper-evident Cap with Seal, Non-assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV250-15 | Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Shaped Seal, Assembled, 312/Case | 312 / Pk | 312 / Cs | Corning® | N/A | per case | |
FV500-04 | Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 170/Case | 170 / Pk | 170 / Cs | Corning® | N/A | per case | |
FV500-05 | Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 170/Case | 170 / Pk | 170 / Cs | Corning® | N/A | per case | |
FV500-08 | Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 170/Case | 170 / Pk | 170 / Cs | Corning® | N/A | per case | |
FV500-12 | Corning® Gosselin™ Rectangular HDPE Bottle, 500 mL, Graduated, 20 mm White Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 170/Case | 170 / Pk | 170 / Cs | Corning® | N/A | per case |