- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
LC1020-01 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 55 mm Red Tamper-evident Cap with Wad, Non-assembled, 85/Case | 85 / Pk | 85 / Cs | Corning® | N/A | per case | |
LC1020-03 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 55 mm Red Tamper-evident Cap with Wad, Assembled, 85/Case | 85 / Pk | 85 / Cs | Corning® | N/A | per case | |
LC2020-01 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Tamper-evident Cap with Wad, Non-assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
LC220-01 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, 37 mm Red Cap with Wad, Non-assembled, 130/Case | 130 / Pk | 130 / Cs | Corning® | N/A | per case | |
LC520-01 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 55 mm Red Tamper-evident Cap with Wad, Non-assembled, 140/Case | 140 / Pk | 140 / Cs | Corning® | N/A | per case | |
LC520-02 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 55 mm Red Tamper-evident Cap with Wad, Assembled, Sterile, 140/Case | 140 / Pk | 140 / Cs | Corning® | N/A | per case |