Corning® 250 mL可重复使用塑料试剂瓶,聚丙烯,带GL-45 PP螺旋盖
Product Number1500P-250
这种试剂瓶由半透明聚丙烯制成,带聚丙烯螺旋盖。
Added to Your Shopping Cart
Details
| Product Number | 1500P-250 |
| 数量/包 | 1 /包 |
| 数量/箱 | 20 /箱 |
| 品牌 | Corning® |
| 容量 | 250 mL |
| 底部形状 | 筒形 |
| 螺纹光洁度 | 45 |
| 特性 | 可重复使用 |
| 含盖高度 | 134 mm (近似值) |
| 外径 | 73 mm (近似值) |
| 无菌 | 否 |
| 不含盖高度 | 132 mm (近似值) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03726001
- Quality Certificate - Lot No.30025001
- Quality Certificate - Lot No.20225001
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.03425001
- Quality Certificate - Lot No.01725001
- Quality Certificate - Lot No.31724001
- Quality Certificate - Lot No.25724001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.35322001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.15221001
- Quality Certificate - Lot No.07021001
- Quality Certificate - Lot No.18318001
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.02518001
- Quality Certificate - Lot No.08117001
- Quality Certificate - Lot No.06717001
- Quality Certificate - Lot No.18116001
- Quality Certificate - Lot No.29714001
- Quality Certificate - Lot No.09014001
- Quality Certificate - Lot No.22712001
- Quality Certificate - Lot No.Generic