Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-25 PP Screw Cap
Product Number1300P-500

These bottles are manufactured from low density polyethylene and are offered with a narrow mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
Added to Your Shopping Cart
Details
Product Number | 1300P-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 500 mL |
Bottle Style | Weighing |
Neck Style | Short |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Thread Finish | 25 |
Stopper Style | Hollow glass |
Standard Taper Joint | 55/12 |
Feature | Reusable |
Height | 30 mm (approx.) |
O.D. | 50 mm (approx.) |
Weight | 68 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20124001
- Quality Certificate - Lot No.26323001
- Quality Certificate - Lot No.33522001
- Quality Certificate - Lot No.26522001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.01421001
- Quality Certificate - Lot No.23519001
- Quality Certificate - Lot No.09918001
- Quality Certificate - Lot No.09717001
- Quality Certificate - Lot No.26412001
- Quality Certificate - Lot No.Generic