
Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 28 mm Red Tamper-evident Cap with Shaped Seal, Sterile, 1/Bag, 77/Case
Product NumberHFC1000-52

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 抗裂聚对苯二甲酸乙二醇酯 (PET) 或高密度聚乙烯 (HDPE)
- 模制刻度
- 防漏防启封HDPE螺旋盖
- 含或不含硫代硫酸钠
- 可追溯性标签
- 大开口有助于最大限度降低污染风险
- 薄膜包装或独立袋装

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFC1000-52 |
数量/包 | 77 /包 |
数量/箱 | 77 /箱 |
品牌 | Corning® |
应用 | 环境和水质检测 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.913513
- Quality Certificate - Lot No.909601
- Quality Certificate - Lot No.905445
- Quality Certificate - Lot No.899221
- Quality Certificate - Lot No.894941
- Quality Certificate - Lot No.883926
- Quality Certificate - Lot No.881727
- Quality Certificate - Lot No.864342
- Quality Certificate - Lot No.827496
- Quality Certificate - Lot No.826166
- Quality Certificate - Lot No.823218
- Quality Certificate - Lot No.811568
- Quality Certificate - Lot No.807617
- Quality Certificate - Lot No.796729
- Quality Certificate - Lot No.784971
- Quality Certificate - Lot No.779391
- Quality Certificate - Lot No.763624
- Quality Certificate - Lot No.751857
- Quality Certificate - Lot No.734615
- Quality Certificate - Lot No.733258
- Quality Certificate - Lot No.720371
- Quality Certificate - Lot No.715630
- Quality Certificate - Lot No.704570
- Quality Certificate - Lot No.701379
- Quality Certificate - Lot No.684186
- Quality Certificate - Lot No.683538
- Quality Certificate - Lot No.679592
- Quality Certificate - Lot No.676465
- Quality Certificate - Lot No.669245
- Quality Certificate - Lot No.659814