Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Rectangular HDPE Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 20 mm Red Tamper-evident Cap, Sterile, 312/Case
Product NumberHFV250-01
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | HFV250-01 |
Qty./Pk | 312 / Pk |
Qty./Cs | 312 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.904078
- Quality Certificate - Lot No.902113
- Quality Certificate - Lot No.900882
- Quality Certificate - Lot No.900221
- Quality Certificate - Lot No.897391
- Quality Certificate - Lot No.895316
- Quality Certificate - Lot No.893900
- Quality Certificate - Lot No.891705
- Quality Certificate - Lot No.890189
- Quality Certificate - Lot No.887405
- Quality Certificate - Lot No.886721
- Quality Certificate - Lot No.885312
- Quality Certificate - Lot No.883237
- Quality Certificate - Lot No.880957
- Quality Certificate - Lot No.879918
- Quality Certificate - Lot No.879568
- Quality Certificate - Lot No.877692
- Quality Certificate - Lot No.877691
- Quality Certificate - Lot No.873678
- Quality Certificate - Lot No.868687
- Quality Certificate - Lot No.862474
- Quality Certificate - Lot No.862113
- Quality Certificate - Lot No.862112
- Quality Certificate - Lot No.859850
- Quality Certificate - Lot No.859087
- Quality Certificate - Lot No.855159
- Quality Certificate - Lot No.855158
- Quality Certificate - Lot No.852700
- Quality Certificate - Lot No.851943
- Quality Certificate - Lot No.849614