Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case
Product NumberHP500B-51
This is the suggested replacement for HP500B-53, HP1000B-51, and HP1000B-53.
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | HP500B-51 |
| Qty./Pk | 120 / Pk |
| Qty./Cs | 120 / Cs |
| Brand | Corning® |
| Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.967477
- Quality Certificate - Lot No.932009
- Quality Certificate - Lot No.929700
- Quality Certificate - Lot No.916450
- Quality Certificate - Lot No.915304
- Quality Certificate - Lot No.902121
- Quality Certificate - Lot No.883247
- Quality Certificate - Lot No.853514
- Quality Certificate - Lot No.784986
- Quality Certificate - Lot No.776709
- Quality Certificate - Lot No.773031
- Quality Certificate - Lot No.765356
- Quality Certificate - Lot No.759333
- Quality Certificate - Lot No.758726
- Quality Certificate - Lot No.738523
- Quality Certificate - Lot No.730530
- Quality Certificate - Lot No.724081
- Quality Certificate - Lot No.715496
- Quality Certificate - Lot No.708102
- Quality Certificate - Lot No.701950
- Quality Certificate - Lot No.701311
- Quality Certificate - Lot No.700653
- Quality Certificate - Lot No.689389
- Quality Certificate - Lot No.688880
- Quality Certificate - Lot No.682018
- Quality Certificate - Lot No.681066
- Quality Certificate - Lot No.675993
- Quality Certificate - Lot No.664465
- Quality Certificate - Lot No.656084
- Quality Certificate - Lot No.649616