
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 144/Case
Product NumberP250B-51

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for P250B-52.)
- Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
- Molded graduations
- Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
- Available with or without sodium thiosulfate
- Traceable labels
- Large openings minimize risk of contamination
- Film-packed or individually bagged

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | P250B-51 |
Qty./Pk | 144 / Pk |
Qty./Cs | 144 / Cs |
Brand | Corning® |
Application | Environmental and Water Testing |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.920294
- Quality Certificate - Lot No.917870
- Quality Certificate - Lot No.914302
- Quality Certificate - Lot No.904198
- Quality Certificate - Lot No.899004
- Quality Certificate - Lot No.894712
- Quality Certificate - Lot No.886171
- Quality Certificate - Lot No.879695
- Quality Certificate - Lot No.873812
- Quality Certificate - Lot No.873811
- Quality Certificate - Lot No.871626
- Quality Certificate - Lot No.864475
- Quality Certificate - Lot No.864474
- Quality Certificate - Lot No.780895
- Quality Certificate - Lot No.777494
- Quality Certificate - Lot No.775346
- Quality Certificate - Lot No.773139
- Quality Certificate - Lot No.771050
- Quality Certificate - Lot No.766959
- Quality Certificate - Lot No.764783
- Quality Certificate - Lot No.761482
- Quality Certificate - Lot No.760854
- Quality Certificate - Lot No.756911
- Quality Certificate - Lot No.741607
- Quality Certificate - Lot No.741606
- Quality Certificate - Lot No.737844
- Quality Certificate - Lot No.735656
- Quality Certificate - Lot No.733582
- Quality Certificate - Lot No.732052
- Quality Certificate - Lot No.729250