Corning® Gosselin™ Round HDPE Bottle, 250 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 145/Case
Product NumberLR250-09
- Break-resistant and translucent high-density polyethylene (HDPE)
- HDPE cap
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | LR250-09 |
| Qty./Pk | 145 / Pk |
| Qty./Cs | 145 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Bottle Style | Storage |
| Neck Style | Wide |
| Top Style | Threaded |
| Bottle Shape | Cylindrical |
| Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents