Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 33 mm Polyethylene Cap, Not Vented
Product Number10035

This replacement cap can be used on all High Yield Performance HYPER Flasks (Cat. No. 10020, 10024, 10030, 10034)
- 33mm threaded cap
- Solid cap is used in closed systems or applications where venting is not necessary
- Sterilized by gamma irradiation
£30.76 per case
Added to Your Shopping Cart
Details
Product Number | 10035 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10025004
- Quality Certificate - Lot No.09025003
- Quality Certificate - Lot No.02025002
- Quality Certificate - Lot No.01625001
- Quality Certificate - Lot No.19724002
- Quality Certificate - Lot No.14524001
- Quality Certificate - Lot No.00323001
- Quality Certificate - Lot No.32122014
- Quality Certificate - Lot No.29322013
- Quality Certificate - Lot No.27922012
- Quality Certificate - Lot No.27222011
- Quality Certificate - Lot No.26622010
- Quality Certificate - Lot No.23722009
- Quality Certificate - Lot No.20022008
- Quality Certificate - Lot No.17822007
- Quality Certificate - Lot No.17222006
- Quality Certificate - Lot No.15322005
- Quality Certificate - Lot No.14522004
- Quality Certificate - Lot No.12522003
- Quality Certificate - Lot No.09522002
- Quality Certificate - Lot No.05522001
- Quality Certificate - Lot No.35421005
- Quality Certificate - Lot No.34321004
- Quality Certificate - Lot No.23121002
- Quality Certificate - Lot No.03621001
- Quality Certificate - Lot No.32120008
- Quality Certificate - Lot No.27320007
- Quality Certificate - Lot No.19620006
- Quality Certificate - Lot No.18420005
- Quality Certificate - Lot No.13620004