Corning® Reusable Phenolic GPI 24-410 Threaded Screw Cap with PTFE Liner
Product Number9998-241
These reusable Corning® caps are fabricated specially formulated resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 24-410 threads and are provided with a glued-in rubber liner over which is firmly bonded a Polytetrafluorethylene (PTFE) interface to provide a highly inert sealing face.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 9998-241 |
| Qty./Pk | 144 / Pk |
| Qty./Cs | 144 / Cs |
| Brand | Corning® |
| Cap Style | PTFE liner |
| Cap Material | Phenolic |
| Cap Color | Black |
| Thread Finish | 24 |
| Color | Black |
| Height | 18.5 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09626052
- Quality Certificate - Lot No.04426009
- Quality Certificate - Lot No.31025032
- Quality Certificate - Lot No.24525017
- Quality Certificate - Lot No.22525035
- Quality Certificate - Lot No.15425046
- Quality Certificate - Lot No.12225017
- Quality Certificate - Lot No.10625016
- Quality Certificate - Lot No.04325013
- Quality Certificate - Lot No.34924010
- Quality Certificate - Lot No.31824098
- Quality Certificate - Lot No.20424001
- Quality Certificate - Lot No.31823005
- Quality Certificate - Lot No.28623037
- Quality Certificate - Lot No.21923073
- Quality Certificate - Lot No.01723063
- Quality Certificate - Lot No.24922069
- Quality Certificate - Lot No.18622025
- Quality Certificate - Lot No.15822029
- Quality Certificate - Lot No.13722001
- Quality Certificate - Lot No.07422017
- Quality Certificate - Lot No.04622006
- Quality Certificate - Lot No.35421075
- Quality Certificate - Lot No.32621084
- Quality Certificate - Lot No.27721030
- Quality Certificate - Lot No.26021006
- Quality Certificate - Lot No.21421038
- Quality Certificate - Lot No.18621067
- Quality Certificate - Lot No.16621130
- Quality Certificate - Lot No.13121003