Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Reusable Phenolic GPI 15-415 Threaded Screw Cap with Rubber Liner
Product Number9999-152
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These reusable Corning® caps are fabricated specially formulated phenolic resin to resist the effects of temperature and steam in autoclaving. Caps have GPI 15-415 threads and are provided with a glued-in white rubber liner.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9999-152 |
Qty./Pk | 288 / Pk |
Qty./Cs | 288 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 15 |
Color | Black |
Height | 16 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28224058
- Quality Certificate - Lot No.18424013
- Quality Certificate - Lot No.13724040
- Quality Certificate - Lot No.11524166
- Quality Certificate - Lot No.08224049
- Quality Certificate - Lot No.03724043
- Quality Certificate - Lot No.00324011
- Quality Certificate - Lot No.33923031
- Quality Certificate - Lot No.32623239
- Quality Certificate - Lot No.22023014
- Quality Certificate - Lot No.19223030
- Quality Certificate - Lot No.16523037
- Quality Certificate - Lot No.13523041
- Quality Certificate - Lot No.09423065
- Quality Certificate - Lot No.07323004
- Quality Certificate - Lot No.33722020
- Quality Certificate - Lot No.30622041
- Quality Certificate - Lot No.28622030
- Quality Certificate - Lot No.26622004
- Quality Certificate - Lot No.22122005
- Quality Certificate - Lot No.18722070
- Quality Certificate - Lot No.15422104
- Quality Certificate - Lot No.12422001
- Quality Certificate - Lot No.09622017
- Quality Certificate - Lot No.06822049
- Quality Certificate - Lot No.04822028
- Quality Certificate - Lot No.35721028
- Quality Certificate - Lot No.31421049
- Quality Certificate - Lot No.28621031
- Quality Certificate - Lot No.23921023